IESNA:LM-63-2002
[TEST]P1380117
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-840-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 80CRI 4000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (104) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26951.6
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
4019.6 4206.1 4464.9 4488.9 4513.0 4458.8 4272.3 4019.6 3995.5 4200.1 4482.9 4886.1 5445.7 6077.5 6757.5 7371.2 7894.7 8376.1 
8965.8 9543.5 10085.0 10235.5 9742.0 8881.6 6974.1 3736.8 2346.8 1714.9 1275.7 932.7 655.9 493.4 361.0 192.6 60.2 12.0 0.0 
4019.6 4272.3 4464.9 4537.1 4555.1 4507.0 4314.4 4043.6 4019.6 4224.2 4531.0 4880.0 5475.8 6065.5 6745.4 7425.4 7991.0 8442.3 
9038.0 9615.7 10151.2 10319.7 9886.5 8905.6 6847.7 3748.8 2437.0 1739.0 1287.7 938.7 667.9 499.4 379.1 216.6 60.2 12.0 0.0 
4019.6 4272.3 4476.9 4567.1 4555.1 4525.0 4386.6 4164.0 4055.7 4224.2 4476.9 4831.9 5367.5 5933.1 6703.3 7551.7 8111.3 8430.3 
9007.9 9597.6 10187.3 10566.4 10416.0 9525.4 7852.6 4579.2 2906.4 2136.1 1570.5 1089.1 776.2 571.6 415.2 276.8 66.2 12.0 0.0 
4019.6 4242.2 4446.8 4567.1 4603.3 4621.3 4531.0 4350.5 4194.1 4242.2 4434.8 4705.5 5102.7 5680.4 6270.0 6853.7 7479.5 8045.2 
8640.9 9260.7 9976.7 10644.6 10813.1 10331.7 9218.5 6276.1 3658.5 2683.7 2021.8 1486.3 1029.0 728.1 457.3 276.8 84.2 12.0 0.0 
4019.6 4230.2 4464.9 4603.3 4681.5 4729.6 4723.6 4615.3 4501.0 4434.8 4501.0 4687.5 4982.3 5385.5 5884.9 6444.6 6968.1 7605.9 
8201.6 8839.4 9609.7 10482.2 11294.5 11475.0 10825.2 8965.8 5427.6 3111.0 2268.5 1787.1 1203.5 818.4 547.6 318.9 126.4 18.1 0.0 
4019.6 4224.2 4440.8 4609.3 4741.6 4843.9 4898.1 4910.1 4868.0 4831.9 4856.0 4928.2 5090.7 5355.4 5722.5 6203.9 6763.5 7377.2 
7997.0 8671.0 9429.1 10265.6 11318.6 12498.0 12967.3 12510.0 9940.6 5830.8 2731.9 1624.7 1131.3 740.1 475.4 282.8 126.4 24.1 0.0 
4019.6 4182.0 4380.6 4579.2 4759.7 4928.2 5060.6 5192.9 5277.2 5361.4 5409.6 5542.0 5722.5 5891.0 6161.7 6510.7 6974.1 7557.8 
8322.0 9116.2 9892.5 10602.5 11342.7 12618.3 14652.2 16397.2 16505.5 13286.2 8466.4 3977.4 1516.4 854.5 481.4 252.7 126.4 36.1 
0.0 
4019.6 4133.9 4320.4 4513.0 4735.6 4940.2 5150.8 5367.5 5614.2 5878.9 6179.8 6414.5 6607.0 6811.6 7046.3 7437.4 8075.2 
8737.2 9513.4 10428.0 11288.5 12112.9 12913.2 13845.9 15290.0 17444.2 20308.5 20344.6 17606.7 12684.5 7930.8 3706.7 1041.0 
463.3 156.5 48.1 0.0 
4019.6 4115.8 4248.2 4422.7 4591.2 4850.0 5048.5 5343.4 5680.4 6029.4 6474.6 6901.9 7353.2 7870.7 8472.4 9242.6 10067.0 
11132.0 12143.0 13117.8 14062.5 14874.8 15584.9 16276.9 17137.3 18395.0 20386.7 21824.8 21078.7 18304.7 13141.8 4693.5 1131.3 
487.4 162.5 54.2 0.0 
4019.6 4085.8 4194.1 4338.5 4531.0 4741.6 4970.3 5241.1 5523.9 5897.0 6312.2 6733.4 7214.8 7696.2 8328.0 9032.0 9940.6 
11041.8 12155.0 13280.2 14429.5 15422.4 16319.0 17191.5 18244.5 19610.5 21596.2 22992.2 21656.3 19333.7 13027.5 4236.2 992.9 
457.3 162.5 60.2 0.0 
4019.6 4067.7 4170.0 4296.4 4446.8 4615.3 4795.8 5036.5 5271.2 5572.0 5909.0 6258.0 6589.0 7004.2 7491.6 8081.3 8791.3 9663.8 
10488.2 11384.8 12239.2 13063.6 13815.8 14561.9 15458.5 16788.3 18455.1 19165.2 17390.1 15645.0 10927.5 3447.9 890.6 397.1 
138.4 60.2 0.0 
4019.6 4055.7 4133.9 4212.1 4344.5 4446.8 4591.2 4759.7 4970.3 5174.9 5385.5 5614.2 5854.9 6053.4 6354.3 6649.1 7106.5 7605.9 
8177.5 8773.3 9242.6 9802.2 10391.9 10981.6 11884.2 13051.6 14712.4 15031.3 13081.7 11613.4 8370.1 3104.9 746.1 324.9 
120.3 54.2 0.0 
4019.6 4013.6 4067.7 4121.9 4200.1 4290.4 4356.5 4434.8 4501.0 4561.1 4621.3 4627.3 4567.1 4476.9 4350.5 4242.2 4176.0 4170.0 4254.2 
4458.8 4741.6 5024.5 5319.3 5692.4 6227.9 7118.5 7966.9 7118.5 5084.6 4368.6 3273.4 1365.9 481.4 234.7 102.3 54.2 0.0 
4019.6 3971.4 3935.3 3923.3 3905.2 3857.1 3760.8 3616.4 3453.9 3243.3 3050.8 2858.2 2701.8 2587.4 2473.1 2425.0 2364.8 2340.7 2340.7 
2352.8 2388.9 2364.8 2268.5 2106.1 1871.4 1564.5 1281.7 1065.1 896.6 752.2 607.7 451.3 331.0 216.6 102.3 42.1 0.0 
4019.6 3899.2 3809.0 3700.7 3586.3 3441.9 3273.4 3117.0 2966.5 2858.2 2774.0 2707.8 2647.6 2575.4 2527.3 2467.1 2425.0 2382.9 2322.7 
2238.4 2130.1 1997.8 1817.2 1660.8 1498.3 1347.9 1203.5 1053.0 908.6 776.2 637.8 481.4 324.9 216.6 108.3 36.1 0.0 
4019.6 3863.1 3694.6 3538.2 3357.7 3219.3 3111.0 3020.7 2960.5 2894.3 2846.2 2792.0 2731.9 2665.7 2605.5 2539.3 2485.2 2425.0 2346.8 
2232.4 2106.1 1967.7 1841.3 1751.0 1660.8 1534.4 1371.9 1191.4 1041.0 872.5 704.0 529.5 373.1 228.7 108.3 30.1 0.0 
4019.6 3809.0 3592.3 3411.8 3249.4 3159.1 3111.0 3074.9 3074.9 3038.7 2990.6 2918.4 2834.2 2755.9 2647.6 2575.4 2491.2 2412.9 2310.7 
2220.4 2148.2 2076.0 1985.7 1931.6 1817.2 1678.8 1510.3 1347.9 1179.4 998.9 776.2 631.8 475.4 312.9 144.4 30.1 0.0 
4019.6 3760.8 3514.1 3303.5 3201.2 3165.1 3171.1 3201.2 3183.2 3141.0 3074.9 2966.5 2870.3 2755.9 2659.7 2539.3 2425.0 2316.7 2256.5 
2196.3 2106.1 2033.9 1973.7 1883.4 1739.0 1672.8 1582.6 1486.3 1329.8 1089.1 944.7 764.2 607.7 403.2 216.6 36.1 0.0 
4019.6 3736.8 3453.9 3267.4 3189.2 3195.2 3237.3 3267.4 3279.4 3243.3 3117.0 2978.6 2834.2 2689.7 2563.4 2443.0 2352.8 2316.7 2244.5 
2154.2 2033.9 1931.6 1859.4 1745.0 1696.9 1624.7 1540.4 1456.2 1257.6 1113.2 986.8 854.5 673.9 475.4 252.7 24.1 0.0 
4019.6 3718.7 3417.8 3255.4 3195.2 3243.3 3285.5 3351.6 3345.6 3273.4 3123.0 2954.5 2749.9 2563.4 2425.0 2352.8 2364.8 2334.7 2202.3 
2027.8 1889.4 1823.2 1727.0 1654.8 1600.6 1540.4 1456.2 1323.8 1149.3 1035.0 914.6 800.3 619.8 463.3 228.7 18.1 0.0 
4019.6 3712.7 3387.8 3225.3 3201.2 3237.3 3315.5 3369.7 3363.7 3291.5 3111.0 2870.3 2629.6 2443.0 2310.7 2256.5 2310.7 2232.4 2051.9 
1901.5 1769.1 1751.0 1630.7 1588.6 1546.5 1480.3 1390.0 1239.6 1101.2 992.9 872.5 830.4 589.7 385.1 198.6 12.0 0.0 
4019.6 3712.7 3387.8 3207.2 3201.2 3225.3 3297.5 3357.7 3375.7 3297.5 3111.0 2846.2 2617.5 2437.0 2298.6 2256.5 2304.6 2208.4 2045.9 
1883.4 1751.0 1733.0 1618.7 1576.5 1516.4 1462.2 1384.0 1227.5 1095.2 974.8 842.4 746.1 511.5 367.1 192.6 12.0 0.0 
